IESNA:LM-63-2002
[TEST]P939379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7291
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
971.6 895.9 826.9 762.7 710.3 687.8 686.6 698.4 730 797
901.4 1023.6 1161.6 1312.9 1439.8 1554.5 1660.9 1778.8 1875 1978.2
2105.5 2189.5 2251.4 2331 2445.3 2677.1 3023.5 3459.8 3819.7 3772
3094.5 1659.4 541.2 229.8 89.9 29.6 0
971.6 901.4 832.8 767.8 715.4 689.4 689.8 700.8 731.9 798.1
900.6 1017.7 1156 1309.4 1436.7 1552.9 1657 1768.5 1869.1 1972.7
2097.7 2194.2 2260.8 2317.6 2435.8 2653.4 2982.9 3419.6 3804.7 3762.9
3153.2 1752.4 622.4 239.2 100.5 35.9 0
971.6 903.8 838 775.7 723.7 694.1 690.2 697.2 721.3 772.1
859.2 976.3 1111.5 1256.2 1392.5 1515.1 1617.6 1711.4 1810.3 1923
2048.4 2183.6 2293.9 2379.5 2483.9 2660.9 2945.1 3373.1 3860.3 4055.8
3606.8 2341.6 933.3 417 184.1 65.8 0
971.6 902.6 842.7 784.4 733.5 703.9 695.3 700.4 717 754.4
825 925.1 1044.5 1175 1309 1449.3 1582.9 1695.2 1800.9 1916.3
2056.7 2197 2324.7 2439.4 2572.6 2739.3 2999.5 3424.4 4071.2 4707.7
4696.3 3467.3 1765.4 833.6 385.5 132 0
971.6 908.5 854.1 803.7 757.6 724.8 712.6 715 727.6 755.2
805.2 882.1 985 1095.3 1211.6 1348.8 1508.4 1675.1 1822.5 1975.1
2122.5 2286.8 2460.3 2625 2809.5 3042 3369.6 3852 4622.6 5593.7
5942.6 4639.1 3014.4 1547 670.1 208.5 0
971.6 907.7 857.7 807.2 761.9 727.6 713.8 717 729.2 756
800.9 875.8 974.7 1083.5 1197 1331 1492.2 1661.7 1817 1976.7
2128.4 2292.4 2465.8 2639.6 2832.7 3072.8 3399.9 3876.1 4623.4 5572.9
5939.8 4708.9 3001.4 1523 655.5 201 0
971.6 916 870.7 828.9 789.5 757.9 741.8 739 750.9 774.9
813.5 873 948.7 1039.8 1152.5 1281 1448.1 1635.3 1839.9 2057.5
2276.2 2491.4 2694.4 2891.9 3100.8 3336.5 3602.5 3930.8 4351.8 4750.3
4506.3 3168.2 1357.8 432.4 156.1 38.2 0
971.6 926.2 890.4 859.6 830.5 804.9 788.3 780.4 785.5 806.4
840.3 884.5 942.8 1024 1134.8 1275.1 1443 1636.1 1845.8 2059.4
2262.8 2457.1 2642 2820.1 2980.5 3120.5 3230.4 3292.3 3241.1 2853.2
1813.9 634.6 249.1 143.1 70.9 24.4 0
971.6 940.4 916.4 895.9 877.8 860 849 845.4 849 862.8
886 919.2 968.4 1044.1 1145 1273.1 1428 1603 1781.5 1955.8
2116.2 2275 2406.7 2523.3 2608.9 2651.4 2635.7 2511.5 2171.4 1462.7
605 259.7 177.8 124.9 80 34.7 0
971.6 954.2 942.8 934.5 926.6 920.7 919.5 924.7 935.3 954.6
980.2 1014.1 1060.3 1130 1219.5 1337.3 1482.4 1646 1817.4 1995.6
2176.5 2355 2520.6 2663.3 2776.4 2820.5 2735 2405.5 1705.5 769.4
318.9 204.2 144.7 98.9 64.6 29.6 0
971.6 974.3 975.9 980.2 985 992.1 1002.7 1020.8 1045.7 1077.2
1117.8 1167.5 1236.4 1332.6 1458.3 1610.9 1783.5 1966.4 2156.4 2346.8
2535.6 2720.8 2895 3014.4 3037.7 2913.1 2582.5 1997.9 1156 433.2
223.9 154.9 107.2 66.2 39.4 14.2 0
971.6 979.9 986.9 998.8 1009 1021.2 1037.8 1057.9 1085.9 1119.8
1160.4 1213.2 1283 1374.8 1485.9 1615.6 1757.9 1906.9 2061.4 2212.7
2357.4 2500.9 2622.7 2692 2662.1 2496.9 2164.3 1650.7 940.8 356.7
190.4 129.7 89.9 54 29.6 8.3 0
971.6 986.2 1000.7 1016.5 1033.9 1048.8 1069.3 1092.6 1117 1149.7
1186 1227 1280.2 1346.8 1424.5 1511.6 1606.5 1704.3 1804.4 1899
1987.7 2059.4 2096.5 2066.5 1945.1 1713.8 1394.1 1009.8 573.5 263.3
160.4 113.5 80.4 52.4 31.1 10.6 0
971.6 993.6 1019.3 1045.7 1068.5 1086.3 1105.6 1120.6 1132 1143
1150.9 1156.8 1162.3 1165.1 1160.8 1141.5 1106 1063 1020.8 959
857.7 728 603 499 413.9 346.5 294 253 218.4 188.8
158.8 132.8 108 80.8 51.6 18.9 0
971.6 1004.7 1037.4 1069.3 1091 1105.2 1112.7 1115.4 1109.5 1099.3
1084.3 1062.2 1026.4 979.9 921.5 856.9 793.8 733.5 674 614.1
553.4 498.2 450.9 404.4 363.8 328.3 298.8 273.1 248.3 223.5
194.3 166.3 134 100.1 58.7 23.3 0
971.6 1014.1 1055.1 1084.3 1102.4 1108.3 1104.8 1098.5 1083.9 1063
1028.7 975.1 913.6 854.9 809.6 772.1 730.4 682.3 633 586.9
549.4 529.3 500.2 460 421.7 387.1 352 317.7 287.3 258.2
224.7 188 145.4 102.9 59.9 28.8 0
971.6 1022 1065.8 1093 1102.8 1099.7 1093.8 1080.4 1056.3 1018.9
969.2 916.4 868.7 826.9 787.1 748.1 706.7 663 624.7 596
587.3 584.9 564.8 531.7 495.8 459.2 415 371.7 331.5 297.6
264.5 227.8 191.6 147.8 103.3 53.6 0
971.6 1030.3 1075.2 1099.3 1101.2 1093 1082.3 1061.8 1024.8 979.5
938.9 905.4 869.5 827.7 781.2 735.5 687.8 642.9 601.5 577.8
569.9 559.7 547.5 526.6 490.3 454.1 422.5 393.4 370.9 346.1
314.9 281.8 245.9 203.8 159.6 95 0
971.6 1035.4 1080 1097.7 1095.7 1083.5 1067 1038.6 996.4 958.6
932.2 906.5 874.6 833.2 782.8 724.8 667.7 613.7 566.4 545.5
523.4 508.5 490.7 452.9 415.4 386.7 362.6 345.3 331.5 309.8
288.5 256.2 219.9 184.5 142.7 84.7 0
971.6 1037.4 1084.3 1099.3 1093 1080 1059.1 1022.4 981.4 951.1
928.6 905.4 875.4 837.2 784 718.5 646.4 581.8 531.7 506.9
479.3 454.5 419.4 377.6 345.7 321.2 301.9 285.8 268.4 248.3
233.3 202.2 164.8 134.8 103.7 52 0
971.6 1043.3 1087.5 1100.1 1093.4 1078.4 1052.8 1015.7 974.7 946.3
925.1 899.4 871.5 830.5 777.7 712.6 638.5 565.6 511.2 474.6
437.9 411.1 373.3 342.1 312.2 288.9 270.4 255.8 243.6 229.8
242.8 201.4 153.7 117.5 87.1 36.3 0
971.6 1042.9 1088.2 1101.2 1094.2 1077.6 1054.7 1016.1 973.9 947.1
925.1 900.6 873.4 833.6 782 716.6 642.1 567.6 509.6 471
434.4 406.4 369.3 337.4 307.4 283.8 265.3 251.1 240.4 226.6
250.7 185.6 147 118.2 87.9 36.3 0
